Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T1904C071
Colour | Red|Blue | Contact material | Copper | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Insulation type | Partially insulated | Insulation material | PVC | Manufacturer part # | T1904C071 |
Min. cross section(mm²) | 0.5 | Product type | Crimp connector set | Type (manufacturer type) | T1904C071 |
This page is Crimp connector set, part number T1904C071.
You can find the detail information about specifications and dimensions on part number T1904C071.