Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
739773
Colour | Metal | Connector features | Assortment tin | Contact material | Cathode copper. tin plated |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Insulation type | Not insulated | Manufacturer part # | 739773 |
Min. cross section(mm²) | 0.5 | Product type | Ferrule set | RoHS-compliant | Yes |
Temperature range(°C) | + 105 | Type (manufacturer type) | EN 500 NS |
This page is TRU COMPONENTS 739773 Ferrule set 0.50 mm² 2.50 mm² Metal 500 pc(s), part number 739773.
You can find the detail information about specifications and dimensions on part number 739773.