Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
739872
Colour | White|Blue|Red|Black|Grey | Connector features | Assortment tin|+ ferrules | Contact material | Cathode copper. tin plated |
---|---|---|---|---|---|
Country colour code | FR | Cross section (max.)(mm²) | 2.5 | Insulation type | Partially insulated |
Insulation material | PVC | Manufacturer part # | 739872 | Min. cross section(mm²) | 0.5 |
Product type | Ferrule set | RoHS-compliant | Yes | Temperature range(°C) | + 105 |
Type (manufacturer type) | E400 FS |
This page is TRU COMPONENTS 739872 Ferrule set 0.50 mm² 2.50 mm² White, Blue, Red, Black, part number 739872.
You can find the detail information about specifications and dimensions on part number 739872.