Component Housing

Click on this image to zoom in.

Click on this image to zoom in.

Component Housing

Standard Unit Price:
27.35
Shipping Days:
22 Days

Component housing with multiple functions in a single frame. A component housing is easy to install and can be fitted with a wide range of data, signal and power modules. The compact housing offers impact resistance and meets the requirements of IP 65 protection class. It can also be equipped with a lock and corresponding key.

Basic Specifications

  • Depth(mm)
    134
  • Material
    -
  • Colour
    Black
  • Height(mm)
    27.5
  • Surface finishing
    -
  • Width(mm)
    67
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP65
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
22 Days
27.35

2003160000
Part Number : 2003160000
Shipping Days 22 Days
Standard Unit Price 27.35

Specificationtitle

  • Depth(mm)
    134
  • Material
    -
  • Colour
    Black
  • Height(mm)
    27.5
  • Surface finishing
    -
  • Width(mm)
    67
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP65
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support