Single-phase Overcurrent/Undercurrent Relay [K8DT-AW] (Part Numbers)

Single-phase Overcurrent/Undercurrent Relay [K8DT-AW]
Detect errors in motors and other equipment through current changes. Monitor for overcurrents and undercurrents simultaneously with one relay.
• Monitor AC or DC currents with one relay
• Use with commercially available CTs (CT secondary side: 0 to 1 A or 0 to 5 A)
• Width of 17.5 mm to reduce space required in panels
• Push-in plus Technology that reduce wiring work
• UL listed for easy shipping to North America
• Double-insertion holes for crossover wiring (all terminals)
• Models added with transistor outputs for superior contact reliability
• RoHS compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K8DT-AW1CA
K8DT-AW1CD
K8DT-AW1TA
K8DT-AW1TD
K8DT-AW2CA
K8DT-AW2CD
K8DT-AW2TA
K8DT-AW2TD
K8DT-AW3CA
K8DT-AW3CD
K8DT-AW3TA
K8DT-AW3TD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage Type for Actuating With Detachable Clamps Number of Contacts as Change-Over Contact Number of Contacts as Normally Open Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Current Measuring Range
(A)
Contains Function DC-Voltage Under Current Function DC-Current Hysteresis External Current Transformer Contains Function DC-Voltage Overcurrent

185.40 €

1 3 Days ACfalse10100 - 240-100 - 2400.002 - 0.5truetruefalsetrue

185.40 €

1 3 Days AC/DCfalse1024 - 2420.4 - 26.424 - 240.002 - 0.5falsefalsetruefalse

185.40 €

1 3 Days ACfalse01100 - 240-100 - 2400.002 - 0.5truetruefalsetrue

185.40 €

1 3 Days AC/DCfalse0124 - 2420.4 - 26.424 - 240.002 - 0.5falsefalsetruefalse

185.40 €

1 3 Days ACfalse10100 - 240-100 - 2400.1 - 5truetruefalsetrue

185.40 €

1 3 Days AC/DCfalse1024 - 2420.4 - 26.424 - 240.1 - 5truetruefalsetrue

185.40 €

1 3 Days ACfalse01100 - 240-100 - 2400.1 - 5falsefalsetruefalse

185.40 €

1 3 Days AC/DCfalse0124 - 2420.4 - 26.424 - 240.1 - 5truetruefalsetrue

185.40 €

1 3 Days ACtrue10100 - 240-100 - 24010 - 200falsetruefalsefalse

185.40 €

1 3 Days AC/DCtrue1024 - 2420.4 - 26.424 - 2410 - 200falsefalsetruefalse

185.40 €

1 3 Days ACtrue01100 - 240-100 - 24010 - 200truetruefalsetrue

185.40 €

1 3 Days AC/DCtrue0124 - 2420.4 - 26.424 - 2410 - 200falsetruefalsefalse

Loading...

  1. 1

Basic information

Application Overcurrents and undercurrents monitoring Type of Electric Connection Spring clamp connection Max. Permitted Off-Delay Time(s) 0.25
Depth(mm) 90 Height(mm) 90 Width(mm) 17.5
Min. Adjustable Off-Delay Time(s) 0.25 Number of Contacts as Normally Closed Contact 0 Max. Permitted Delay-On Energization Time(s) 30
Min. Adjustable Delay-On Energization Time(s) 0.1 Three-Phase Under Current Possible false Three-Phase Overcurrent Possible false
Single-Phase Hysteresis Possible true Single-Phase Under Current Possible true Three-Phase Hysteresis Possible false
Single-Phase Overcurrent Possible true

Tech Support