Manufacturer part number: 4PLXS2
Brand: NACHI(FUJIKOSHI)
Price: 132.66 €
Delivery time: 8 Days
Blade diameter (D): 2 φ
Blade length (ℓ): 6 mm
Shank diameter (d): 4 mm
Overall Length (L): 40 mm
O.D. Dc: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4PLXS2
work material | Quenched and tempered steel / High Hardness Steel: to HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is X's Mill 4-Flute 4PLXS, part number 4PLXS2.
You can find the detail information about specifications and dimensions on part number 4PLXS2.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4PLXS13 |
4PLXS18 |
4PLXS2.5 |
4PLXS20 |
4PLXS3 |
4PLXS4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | O.D. Dc (mm) |
---|---|---|---|---|---|---|---|---|---|
274.22 € | 1 | Available | 8 Days | 13 | 26 | 12 | 75 | 13 | |
611.68 € | 1 | Available | 8 Days | 18 | 32 | 20 | 100 | 18 | |
128.32 € | 1 | Available | 8 Days | 2.5 | 8 | 4 | 40 | 2.5 | |
672.10 € | 1 | Available | 8 Days | 20 | 38 | 20 | 100 | 20 | |
128.40 € | 1 | Available | 8 Days | 3 | 8 | 6 | 45 | 3 | |
133.32 € | 1 | Available | 8 Days | 4 | 11 | 6 | 45 | 4 |