Manufacturer part number: NX40-0.5
Brand: NS TOOL
Price: 94.55 €
Delivery time: 6 Days
Blade diameter (D): 0.5 φ
Blade length (ℓ): 2 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
(γ) Neck Angle: 9 °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NX40-0.5
Part Number
|
---|
NX40-0.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code | |
---|---|---|---|---|---|---|---|---|---|---|
94.55 € | 1 | Available | 6 Days | 0.5 | 2 | 4 | 45 | 9 | 01-00040-00050 |
Loading...
work material | General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Blade diameter tolerance(mm) | 0~-0.02 |
This page is NX-40 Lead 40 End Mill, part number NX40-0.5.
You can find the detail information about specifications and dimensions on part number NX40-0.5.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
(γ) Neck Angle(°)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NX40-0.6 |
NX40-0.7 |
NX40-0.8 |
NX40-0.9 |
NX40-1 |
NX40-1.1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|
94.55 € | 1 | Available | 6 Days | 0.6 | 2.4 | 4 | 45 | 9 | 01-00040-00060 | |
86.93 € | 1 | Available | 6 Days | 0.7 | 2.8 | 4 | 45 | 9 | 01-00040-00070 | |
86.93 € | 1 | Available | 6 Days | 0.8 | 3.2 | 4 | 45 | 9 | 01-00040-00080 | |
86.93 € | 1 | Available | 6 Days | 0.9 | 3.6 | 4 | 45 | 9 | 01-00040-00090 | |
70.96 € | 1 | Available | 10 Days | 1 | 4 | 4 | 45 | 9 | 01-00040-00100 | |
84.06 € | 1 | Available | 6 Days | 1.1 | 4.4 | 4 | 45 | 9 | 01-00040-00110 |