BT50 Super G1 Chuck (BT50-SGC8-90)

BT50 Super G1 Chuck BT50-SGC8-90

Product Details:

Manufacturer part number: BT50-SGC8-90

Brand: YUKIWA SEIKO

Price: 309.95

Delivery time: 6 Days


Technical Data:

Retainable blade diameter: 1.0~8.0 mm

Holder Length L: 90 mm

Nut Outer Diameter D: 26 mm

Full length L1: 191.8 mm

Mass: 3800 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT50-SGC8-90

Part Number
BT50-SGC8-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Mass
(g)
Supported collets Supported wrenches Length adjustment screw Length adjustable screw g
(mm)
Length adjustment screw ℓ max
(mm)
Coolant Seal Screw

309.95 €

1 6 Days 1.0~8.09026191.83800SG8FS26APM8-2M10 x 1.540CSH8/CSE8

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Taper(mm) BT50 7/24

Tech Support