YUKIWA SEIKO Face Mill Arbor (BT30-FMA22-60)

YUKIWA SEIKO Face Mill Arbor BT30-FMA22-60

Product Details:

Manufacturer part number: BT30-FMA22-60

Brand: YUKIWA SEIKO

Price: 136.07

Delivery time: 6 Days


Technical Data:

B1: φ10 mm

B2: 5 mm

D1: 22.0 mm

D2: 45 mm

D3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT30-FMA22-60

Part Number
BT30-FMA22-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
Mass
(g)
G
(mm)
H1
(mm)
H2
(mm)
W
(mm)
Hexagon socket head bolt

136.07 €

1 6 Days φ10522.045--6018900M10---M10×30ℓ

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30

Tech Support