Manufacturer part number: DB100N-S
Brand: TOHNICHI MFG
Price: 298.62 €
Delivery time: 6 Days
Torque adjustment range: 10.0~100.0 N・m
Insertion Angle: 12.7 mm
Minimum graduation: 1 N・M
Head Replaceable: N/A
Overall Length: 400 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DB100N-S
Part Number
|
---|
DB100N-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque adjustment range (N・m) | Insertion Angle (mm) | Minimum graduation (N・M) | Head Replaceable | Overall Length (mm) | Details Type | Trusco Code | JAN Code | Mass (g) | Features | Specifications | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
298.62 € | 1 | Available | 6 Days | 10.0~100.0 | 12.7 | 1 | N/A | 400 | - | 272-4031 | 4560138443941 | 700 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. |
Loading...
Product Type | Dial Type | Load direction | Left/Right | Torque Precision(±%) | 3 |
---|---|---|---|---|---|
Main body: option | Main Body |
This page is Dial Type Torque Wrench (with Needle), part number DB100N-S.
You can find the detail information about specifications and dimensions on part number DB100N-S.
Configure
Basic Attributes
Details Type
Type
Torque adjustment range(N・m)
Insertion Angle(mm)
Minimum graduation(N・M)
Head Replaceable
Overall Length(mm)
Trusco Code
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DB1.5N4-S |
DB100N-3/8-S |
DB200N-S |
DB3N4-S |
DB420N-S |
DB50N-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque adjustment range (N・m) | Insertion Angle (mm) | Minimum graduation (N・M) | Head Replaceable | Overall Length (mm) | Details Type | Trusco Code | JAN Code | Mass (g) | Features | Specifications | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.73 € | 1 | Available | 6 Days | 0.2 to 1.5 | 6.35 | 0.02 | N/A | 205 | - | 321-2050 | 4562135127084 | 400 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. | |
300.49 € | 1 | Available | 6 Days | 10.0~100.0 | 9.5 | 1 | N/A | 400 | - | 432-7241 | 4571141274866 | 700 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. | |
321.10 € | 1 | Available | 6 Days | 20.0 to 200.0 | 12.7 | 2 | N/A | 500 | - | 272-4049 | 4560138444009 | 1000 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. | |
263.73 € | 1 | Available | 6 Days | 0.3~3.0 | 6.35 | 0.05 | N/A | 205 | - | 321-2076 | 4562135127121 | 400 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. | |
481.66 € | 1 | Available | 6 Days | 40.0~420.0 | 19.05 | 5 | N/A | 890 | - | 272-4065 | 4560138442319 | 2500 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. | |
285.43 € | 1 | Available | 6 Days | 5.0~50.0 | 9.53 | 0.5 | N/A | 320 | - | 272-4022 | 4560138443880 | 600 | Worker fatigue decreases due to having less irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0". Analog version is convenient for reading the maximum value. | - | For inspection and tightening. |