Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F6RCL-E
Ionizing method | AC high voltage corona discharge | Applied voltage | AC3.5kV | Current consumption (typ.)(mA) | 210 |
---|---|---|---|---|---|
Decay Time(sec) | Within 3.0 sec | Ion balance | Within +/- 10V | Noise level(dBA) | 58.5 |
Fan speed (max)(m3/min) | 0.78 |
This page is Static Electricity Removal Minifan with Clip F-6CL, part number F6RCL-E.
You can find the detail information about specifications and dimensions on part number F6RCL-E.