Manufacturer part number: SRZM31.6A1
Brand: YAMAWA MFG
Price: 57.49 €
Delivery time: 9 Days
Nominal: M1.6
Pitch, Number of Threading: 0.2 mm
Overall Length (L): 36 mm
Class: G3
Thread Length: 3.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRZM31.6A1
Part Number
|
---|
SRZM31.6A1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.49 € | 1 | Available | 9 Days | M1.6 | 0.2 | 36 | G3 | 3.6 | - | 3 | 2.5 | 5 | b | 3 |
Loading...
Screw Types | Meter | Chamfer threads | 1P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Roll tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | TiCN |
This page is Short Chamfer Torqueless Roll Taps SC-TL-RZ, part number SRZM31.6A1.
You can find the detail information about specifications and dimensions on part number SRZM31.6A1.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Number of protrusions
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRZM31.4A1 |
SRZM41.0B1 |
SRZM41.2B1 |
SRZM41.4C1 |
SRZM41.6D1 |
SRZM41.7D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.27 € | 1 | Available | 9 Days | M1.4 | 0.2 | 36 | G3 | 3.6 | - | 3 | 2.5 | 5 | b | 3 | |
48.60 € | 1 | Available | 9 Days | M1 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | 3 | |
44.46 € | 1 | Available | 9 Days | M1.2 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | 3 | |
39.78 € | 1 | Available | 9 Days | M1.4 | 0.3 | 36 | G4 | 5.4 | - | 3 | 2.5 | 5 | b | 3 | |
38.33 € | 1 | Available | 9 Days | M1.6 | 0.35 | 36 | G4 | 6.3 | - | 3 | 2.5 | 5 | b | 3 | |
38.33 € | 1 | Available | 9 Days | M1.7 | 0.35 | 36 | G4 | 3.6 | - | 3 | 2.5 | 5 | b | 3 |