Manufacturer part number: KSV-26015
Brand: KYOWA SEIKO
Price: 91.83 €
Delivery time: 8 Days
Blade diameter (D): 1.5 φ
Blade length (ℓ): 3 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
Machining Application: Side
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSV-26015
Part Number
|
---|
KSV-26015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Machining Application | tip angle θ | Tip flat diameter | Handle diameter tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
91.83 € | 1 | Available | 8 Days | 1.5 | 3 | 4 | 45 | Side | 60° | 0.08 | 0~-0.008 |
Loading...
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Number of flutes(sheet) | 2 | Coating | Non-Coated |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Blade diameter tolerance | 0~-0.01 | Torsion Angle details | 30° |
Material | Ultrafine particle alloys |
This page is Carbide Center V End Mill KSV-2, part number KSV-26015.
You can find the detail information about specifications and dimensions on part number KSV-26015.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Machining Application
tip angle θ
Tip flat diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSV-212008 |
KSV-212009 |
KSV-212010 |
KSV-26016 |
KSV-26017 |
KSV-26018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Machining Application | tip angle θ | Tip flat diameter | Handle diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|
91.83 € | 1 | Available | 8 Days | 0.8 | 1.6 | 3 | 40 | Countersinking / Groove / Plunging (Z feed) / Side | 120° | 0.06 | 0~-0.008 | |
87.60 € | 1 | Available | 8 Days | 0.9 | 2 | 3 | 40 | Countersinking / Groove / Plunging (Z feed) / Side | 120° | 0.06 | 0~-0.008 | |
83.36 € | 1 | Available | 8 Days | 1 | 2 | 4 | 45 | Countersinking / Groove / Plunging (Z feed) / Side | 120° | 0.1 | 0~-0.008 | |
91.83 € | 1 | Available | 8 Days | 1.6 | 3.5 | 4 | 45 | Side | 60° | 0.08 | 0~-0.008 | |
91.83 € | 1 | Available | 8 Days | 1.7 | 3.5 | 4 | 45 | Side | 60° | 0.08 | 0~-0.008 | |
91.83 € | 1 | Available | 8 Days | 1.8 | 4 | 4 | 45 | Side | 60° | 0.08 | 0~-0.008 |