Stepped Slim Torsion Bit【2 Pieces Per Package】 (Part Numbers)

Stepped Slim Torsion Bit
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The torsional quality of the torsion part absorbs impacts from high torque impact rotation. Achieves high durability against chipping. It has high centering accuracy and stabilizes the driving balance with smooth torque transmission.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BXB-1100

Part Number
BXB-1100
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.75 €

4.73 €

2 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Tip Type Phillips (+) shank diameter(mm) 6.35 Overall Length(mm) 100
Single Product Set Product Single Item Tip size / Phillips (+) No. 1 Presence of magnet at the blade tip Available
Whether there is a double-end function N/A Hardness H Quantity/Pack(pc.) 2
JAN Code 4906842111408 Trusco Code 446-1444 Specifications 14.4 V and 18 V compatible
Mass 35 g/pack

This page is Stepped Slim Torsion Bit, part number BXB-1100.
You can find the detail information about specifications and dimensions on part number BXB-1100.

Tech Support