Manufacturer part number: 1-8189-01
Brand: AS ONE
Price: 90.55 €
Delivery time: 6 Days
Overall Length: 185 mm
Details Type: DS
Manufacturer Product Name: General purpose tweezers DS
Manufacturer Model Number: DS
Features: It is a long type with no groove at the tip.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-8189-01
Part Number
|
---|
1-8189-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Details Type | Manufacturer Product Name | Manufacturer Model Number | Features | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|
90.55 € | 1 | 6 Days | 185 | DS | General purpose tweezers DS | DS | It is a long type with no groove at the tip. | 1 pc. |
Loading...
Material | Stainless Steel | Product Type | Tweezers | Properties | Standard Type |
---|---|---|---|---|---|
Material Details | SA (Acid Resistant Stainless Steel) | Amount Of Content | 1 pc. |
This page is General Purpose Tweezers, Overall Length (mm) 160 / 185, part number 1-8189-01.
You can find the detail information about specifications and dimensions on part number 1-8189-01.
Configure
Basic Attributes
Type
Overall Length(mm)
Details Type
Manufacturer Product Name
Manufacturer Model Number
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-8189-02 |
1-8189-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Details Type | Manufacturer Product Name | Manufacturer Model Number | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
78.01 € | 1 | 6 Days | 160 | DF | General purpose tweezers DF | DF | A relatively thin type with a grooved tip. | - | ||
78.01 € | 1 | 6 Days | 160 | DM | General purpose tweezers DM | DM | A relatively thick type with a grooved tip. | - |