Plastic Bag with Zipper, Unipack GP【100 Pieces Per Package】

Plastic Bag with Zipper, Unipack GP
  • Volume Discount
Plastic bag that was developed to meet the demand for Uni-Packs that are even easier to open and close.
[Features]
· Made in Japan for safety and peace of mind.
· Three guidelines and ribs are used for the zipper element to fit the user's fingers and make opening easy.
· Cost reduction can be achieved by increasing filling work efficiency.
[Applications]
· Can be used for storage and division of parts and miscellaneous goods.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GPC-4
GPE-4
GPL-4
GPSL-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

6.38 €

100 Pieces Per Package

1 pack Available 6 Days 100704909767172035584-3111991 Bag (100 Sheets)

8.54 €

100 Pieces Per Package

1 pack Available 6 Days 1401004909767172059584-31381791 Bag (100 Sheets)

46.56 €

100 Pieces Per Package

1 pack Available 6 Days 4803404909767172127584-320115201 Bag (100 Sheets)

73.34 €

100 Pieces Per Package

1 pack Available 6 Days 5604004909767172134584-321920361 Bag (100 Sheets)

Loading...

  1. 1

Basic information

Product Type Polyethylene Bag with Zip Color Transparency Thickness(mm) 0.04
Specifications Fused sides, top opening, folded bottom Amount Of Content 1 Bag (100 Sheets)

Tech Support