Carmex Thread Cutting Tip (TRAPEZ / for Trapezoidal Screw) (Part Numbers)

Carmex Thread Cutting Tip (TRAPEZ / for Trapezoidal Screw)
[Features]
· BMA: Ultra-fine particle carbide with TiAlN coating. Versatile grade that can be used for difficult-to-cut materials at medium to high speed ranges.
[Applications]
· Pitch For Threading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16ER1.5TRBMA
16ER2TRBMA
16ER3TRBMA
16IR2TRBMA
16IR3TRBMA
22ER4TRBMA
22ER5TRBMA
22IR4TRBMA
22IR5TRBMA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch (for Threading) Tip Size
(mm)
Inscribed Circle Dimensions
(Inch)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

29.61 €

10 6 Days 1.5163/84534644044046403-42525210 units

29.61 €

10 6 Days 2163/84534644044053403-45035210 units

29.61 €

10 6 Days 3163/84534644044060403-45205210 units

29.61 €

10 6 Days 2163/84534644044091403-48725210 units

29.61 €

10 6 Days 3163/84534644044107403-48995210 units

41.95 €

10 6 Days 4221/24534644044138403-498811210 units

41.95 €

10 6 Days 5221/24534644044145403-500311210 units

41.95 €

10 6 Days 4221/24534644044176403-505411210 units

41.95 €

10 6 Days 5221/24534644044183403-507111210 units

Loading...

  1. 1

Basic information

Screw Types (for threading) Trapezoid 30° Surface Treatment BMA (TiAlN coated) Number Contained In A Packet 10 units

Tech Support