Zirconia Disc (for Anglon)【100 Pieces Per Package】

Zirconia Disc (for Anglon)
  • Volume Discount
[Features]
· A disc with zirconia abrasive granules with excellent characteristics for grinding soft, hard-to-cut materials, such as aluminum.
· A special coating has been applied to the zirconia abrasive grain to suppress clogging and achieve uniform finish and long service life.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SA2231
SA2232
SA2233
SA2235
SA2251
SA2252
SA2253
SA2255
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

66.31 €

100 Pieces Per Package

2 packs Available 6 Days 21-604580120553984751-0705601 Bag (100 Sheets)

66.31 €

100 Pieces Per Package

2 packs Available 6 Days 21-804580120554004751-0713601 Bag (100 Sheets)

66.31 €

100 Pieces Per Package

2 packs Available 6 Days 21-1204580120554028751-0721601 Bag (100 Sheets)

66.31 €

100 Pieces Per Package

2 packs Available 9 Days 21-1804580120554042751-0730601 Bag (100 Sheets)

88.52 €

100 Pieces Per Package

2 packs Available 7 Days 3111604580120554066751-0748901 Bag (100 Sheets)

88.52 €

100 Pieces Per Package

2 packs Available 9 Days 3111804580120554080751-0756901 Bag (100 Sheets)

88.52 €

100 Pieces Per Package

2 packs Available 6 Days 31111204580120554103751-0764901 Bag (100 Sheets)

88.52 €

100 Pieces Per Package

2 packs Available 6 Days 31111804580120554127751-0772901 Bag (100 Sheets)

Loading...

  1. 1

Basic information

Type Sander paper Max. Rotational Speed(rpm) 12000 Number Contained In A Packet 1 Bag (100 Sheets)

Tech Support