Solid Drill (with Oil Hole) for Ultra-Hard Steel, For 3D SDOX3A (SDOX3A038)

Solid Drill (with Oil Hole) for Ultra-Hard Steel, For 3D SDOX3A SDOX3A038
  • Volume Discount

Product Details:

Manufacturer part number: SDOX3A038

Brand: OKAZAKI SEIKO

Price: 70.68

Delivery time: 10 Days


Technical Data:

Hole diameter (drill diameter) D: - mm

shank diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDOX3A038

Part Number
SDOX3A038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
shank diameter
(mm)

70.68 €

1 Available 10 Days -4

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Shank Type Straight Shank
Coating Y/N Available Coating Type OK Coated With/without Oil Hole Available
tip angle(°) 135

This page is Solid Drill (with Oil Hole) for Ultra-Hard Steel, For 3D SDOX3A, part number SDOX3A038.
You can find the detail information about specifications and dimensions on part number SDOX3A038.

Variation of this product

Part Number
SDOX3A033
SDOX3A034
SDOX3A035
SDOX3A0385
SDOX3A039
SDOX3A040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
shank diameter
(mm)

68.57 €

1 Available 10 Days -4

68.57 €

1 Available 10 Days -4

68.57 €

1 Available 10 Days -4

70.68 €

1 Available 10 Days 3.854

70.68 €

1 Available 10 Days -4

70.68 €

1 Available 10 Days -4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360