WEICON Bio-Fluid

WEICON Bio-Fluid

Click on this image to zoom in.

Click on this image to zoom in.

  • 15600005
  • 15600010
  • 15600030
High-purity mineral oil
WEICON Bio-Fluid is a medically pure white oil containing no resins or acids which was specially developed for lubrication and care. It is water-clear, free of solvents, odourless and tasteless, and water-rejecting. It has excellent creeping properties and an NSF approval.
It reduces friction and wear, suppresses squeaky noises, protects against corrosion and removes dirt and rust.
Bio-Fluid can be used for the lubrication, protection and care of precision mechanisms, as a spray oil for production and filling plants, and as a lubricant for filling and packaging systems. It can be used wherever occasional, technically unavoidable contact with food or its packaging can occur.
WEICON Bio-Fluid was developed for applications in the food, beverage, pharmaceutical and cosmetic industries.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10000365
10000366
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

124.58 €

1 3 Days 10

241.58 €

1 3 Days 10

Loading...

  1. 1

Tech Support