S-LT-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

S-LT-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

General purpose tapping in steels and stainless steels - Long reach threading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M2X0.4-S-LT-SFT-D.2.8-L80
M2.5X0.45-S-LT-SFT-D.2.8-L100
M3X0.5-S-LT-SFT-D.3.5-L100
M4X0.7-S-LT-SFT-D.4.5-L125
M5X0.8-S-LT-SFT-D.6-L160
M6X1-S-LT-SFT-D.4.5-L160
M6X1-S-LT-SFT-D.6-L160
M8X1.25-S-LT-SFT-D.6-L180
M8X1.25-S-LT-SFT-D.8-L180
M10X1.5-S-LT-SFT-D.7-L200
M10X1.5-S-LT-SFT-D.10-L200
M12X1.75-S-LT-SFT-D.9-L200
M14X2-S-LT-SFT-D.11-L200
M16X2-S-LT-SFT-D.12-L200
M18X2.5-S-LT-SFT-D.14-L200
M20X2.5-S-LT-SFT-D.16-L200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.50 €

1 2 Days

41.00 €

1 2 Days

35.40 €

1 2 Days

35.80 €

1 2 Days

37.40 €

1 2 Days

41.40 €

1 2 Days

37.60 €

1 2 Days

44.60 €

1 2 Days

43.20 €

1 2 Days

53.50 €

1 2 Days

54.60 €

1 2 Days

67.00 €

1 2 Days

82.90 €

1 2 Days

97.30 €

1 2 Days

131.50 €

1 2 Days

155.00 €

1 2 Days

Loading...

  1. 1

Tech Support