Bit Standard 25mm, TORX®, Tamper Resistant (with Hole), 1/4" C6.3

Bit Standard 25mm, TORX®, Tamper Resistant (with Hole), 1/4" C6.3

Click on this image to zoom in.

Click on this image to zoom in.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Extra: Hole in the bit tip for TORX® Tamper Resistant security screws.

Material: High grade chrome-vanadium steel, through hardened.

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01727
01728
01729
01730
01731
01732
01733
03117
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TORX® Tamper Resistant 1

2.24 €

10 5 Days T10H

2.24 €

10 5 Days T15H

2.24 €

10 5 Days T20H

2.24 €

10 5 Days T25H

2.20 €

190 5 Days T27H

2.24 €

10 5 Days T30H

2.24 €

10 5 Days T40H

2.19 €

190 5 Days T8H

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support