Gear Tooth Micrometer

Gear Tooth Micrometer
Measuring the over-pin diameter of gears. It has interchangeable steel or carbide ball inserts (optional accessory).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
124-173
124-174
124-175
124-176
124-177
124-178
124-179
124-180
124-181
124-182
124-183
124-195
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Range
(mm)

410.00 €

1 5 Days 2950-25

436.00 €

1 5 Days 40025-50

465.00 €

1 5 Days 46050-75

487.00 €

1 60 Days 54075-100

508.00 €

1 5 Days 640100-125

556.00 €

1 5 Days 760125-150

694.00 €

1 60 Days 900150-175

742.00 €

1 5 Days 1,060175-200

790.00 €

1 5 Days 1230200-225

872.00 €

1 60 Days 1,430225-250

920.00 €

1 60 Days 1,620250-275

983.00 €

1 5 Days 2070275-300

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
Scale Thimble and sleeve satin chrome finish, ø18 mm Spindle Feed Error(μm) 3 Measured force(N) 5-10

Tech Support