Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Special Micrometer | Display Method | Analog | Additional Spec | Flange |
---|---|---|---|---|---|
Digital/Analog | Analog | Graduation(mm) | 0.01 | Inch-Metric | Metric |
Max. Permissible Error J MPE(µm) | ±10 | Measuring Spindle(mm) | Spindle pitch 0.5 | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Parallelism(μm) | 10 | Measured force(N) | 5-10 |