Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
115-153 |
115-242 |
115-243 |
115-253 |
115-305 |
115-313 |
115-314 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Anvil / Spindle | Flatness (inch) | Graduation (inch) | Range (inch) | |
---|---|---|---|---|---|---|---|---|---|---|
179.00 € | 1 | 5 Days | 180 | Type E, sperical anvil SR=4 mm/ flat spindle | 0.000024 | 0.001 | 0 - 1 | |||
231.00 € | 1 | 5 Days | 240 | Type F, spherical anvil and spindle SR=4 mm | - | 0.001 | 1-2 | |||
242.00 € | 1 | 60 Days | 315 | Type F, spherical anvil and spindle SR=4 mm | - | 0.001 | 2-3 | |||
211.00 € | 1 | 5 Days | 180 | Type F, spherical anvil and spindle SR=4 mm | - | 0.0001 | 0 - 1 | |||
211.00 € | 1 | 5 Days | 180 | Type A, pin D=1.8 mm/ flat spindle | 0.000024 | 0.001 | 0 - 1 | |||
211.00 € | 1 | 5 Days | 180 | Type C, spherical pin D=4.7 mm/ flat spindle | 0.000024 | 0.001 | 0 - 1 | |||
211.00 € | 1 | 5 Days | 180 | Type D, cylindrical pin D=8 mm/ flat spindle | 0.000024 | 0.001 | 0 - 1 |
Loading...
Type | Special Micrometer | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Inch-Metric | Inch | Max. Permissible Error J MPE(inch) | ±0.00015 | Measuring Force | 5-10 N (Type E, F) 3-8 N (Type A, B, C, D) |
Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Configure
Basic Attributes
Mass(g)
Anvil / Spindle
Flatness(inch)
Graduation(inch)
Range(inch)
Type
Filter by standard shipping days
Optional Attributes