Knife Edge Straight Edge (528-100)

Knife Edge Straight Edge 528-100

Product Details:

Manufacturer part number: 528-100

Brand: MITUTOYO

Price: 50.00

Delivery time: 5 Days


Technical Data:

Cross Section: 25 x 6 mm

Length: 50 mm

Mass: 40 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

528-100

Part Number
528-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross Section
(mm)
Length
(mm)
Mass
(g)

50.00 €

1 5 Days 25 x 65040

Loading...

  1. 1

Basic information

Product Type Surface roughness tester Accuracy DIN 874-2 Section(degree) 60

This page is Knife Edge Straight Edge, part number 528-100.
You can find the detail information about specifications and dimensions on part number 528-100.

Variation of this product

Part Number
528-101
528-102
528-103
528-104
528-105
528-106
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross Section
(mm)
Length
(mm)
Mass
(g)

51.00 €

1 5 Days 25 x 67550

53.00 €

1 5 Days 25 x 610060

68.00 €

1 5 Days 25 x 6150100

88.00 €

1 5 Days 25 x 6200190

170.00 €

1 5 Days 32 x 7300370

270.00 €

1 5 Days 40 x 84001080

Tech Support