Jaw plate, with pins, tool steel (41410) (41410-0901)

Jaw plate, with pins, tool steel (41410) 41410-0901

Product Details:

Manufacturer part number: 41410-0901

Brand: NORELEM

Price: 229.94

Delivery time: 4 Days


Technical Data:

B=Width: 90 mm

No. of pins: 6

PL Edelstahl: no

Weight (ERP): 0.0002 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41410-0901

Part Number
41410-0901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
No. of pins PL Edelstahl Weight (ERP)
(kg)

229.94 €

1 4 Days 906no0.0002

Loading...

  1. 1

Basic information

H=Height(mm) 35 Item Jaw Plate Main material tool steel
S=Thickness(mm) 8.5 Version 1 with pins RoHS yes

This page is Jaw plate, with pins, tool steel (41410), part number 41410-0901.
You can find the detail information about specifications and dimensions on part number 41410-0901.

Variation of this product

Part Number
41410-1251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
No. of pins PL Edelstahl Weight (ERP)
(kg)

260.79 €

1 4 Days 1258-0.1300

Tech Support