Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04482-0820 |
04482-1229 |
04482-1638 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | Clamping force (N) | G=Thread | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | J (mm) | L=Length (mm) | L1 (mm) | SW (mm) | Tightening torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183.21 € | 1 | 4 Days | 65 | 45 | 25 | 4000 | M8 | 19.5 | 16 | 7 | 1.5 | 7 | 39.5 | 25 | 4 | 8 | 0.1823 | ||
238.51 € | 1 | 4 Days | 85 | 60 | 35 | 9000 | M12 | 29 | 22 | 9 | 2 | 12 | 60 | 40 | 6 | 26 | 0.4961 | ||
366.72 € | 1 | 4 Days | 100 | 70 | 40 | 17000 | M16 | 38 | 30 | 13 | 2 | 14 | 77 | 50 | 8 | 60 | 0.9997 |
Loading...
Application | Blanks | Component material | High carbon steel | Form | B |
---|---|---|---|---|---|
Item | Toe clamp | Kind of fastening | Fastening holes | Main material | High carbon steel |
Surface finish body | Black oxidised | Surface finish component | Tempered, black oxidised | Version 1 | High |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
Clamping force(N)
G=Thread
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
J(mm)
L=Length(mm)
L1(mm)
SW(mm)
Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes