ES fixed jaw for multi-clamping system, form A smooth, tool steel (41502)

ES fixed jaw for multi-clamping system, form A smooth, tool steel (41502)
· End stops for clamping onto clamping rails

· Form-fit connection with precision toothing

· Slim space-saving version

· Suitable for multi-clamping system

· Suitable for multi-clamping system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41502-0503001

Part Number
41502-0503001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.92 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 50 B1(mm) 30 D Internal thread(mm) M5
D1=Internal thread M6 D3=Cap screw(mm) M10x30 Form A
Form definition Smooth H=Height(mm) 25 H1(mm) 12.5
Item ES Fixed jaw L=Length(mm) 30 Main material Tool steel
Spring force F approx.(N) 5 suitable for system width 50 Surface finish body Hardened and ground
Version 1 For multi-clamping system RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.3398

This page is ES fixed jaw for multi-clamping system, form A smooth, tool steel (41502), part number 41502-0503001.
You can find the detail information about specifications and dimensions on part number 41502-0503001.

Tech Support