Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97920-400
Container | 400 ml aerosol | Hazardous goods class | Dangerous goods class 2.1 | Item | Klüber |
---|---|---|---|---|---|
UN No. | UN 1950 | Version 1 | lubricating paint | Version 2 | unimoly c 220 |
Water Hazard Class | WGK 2 | Working temperature | -180 C to 450 C | RoHS | yes |
Weight (ERP)(kg) | 0.3760 |
This page is Klüber lubricating paint (97920), part number 97920-400.
You can find the detail information about specifications and dimensions on part number 97920-400.