Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!
MISUMI WEBINDEX
32 INDEX BY FUNCTION Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration Roller Carriers/25mm Width #CRON Roller Carriers/15mm Width #CROY Roller Carriers/7~9mm Width #CROC Roller Carriers Zigzag Type #CROM Roller Carriers/7~9mm Width #CROP Roller Carriers #CROJ Wheel Conveyors, Roller Carriers Miniature Roller Chutes #MCRS Roller Conveyors/Roller Diameter 28mm #ROCE Roller Conveyors/Roller Diameter 19mm #ROCO Miniature Roller Sheets #MICR Plastic Roller Conveyors/ Length Selectable/Roller Dia. 20mm/30mm/50mm #ROCP Roller Conveyors Engineered Plastic Bearings/One Side Flanged #EKBH Engineered Plastic Bearings/One Side Flanged #EKB Engineered Plastic Bearings/V Groove #EVBB Engineered Plastic Bearings/V Groove #EVB Engineered Plastic Bearings/U Groove #EUB Engineered Plastic Bearings with Bracket #ERNH Engineered Plastic Bearings/U Groove #EUBB Engineered Plastic Bearings with Bracket #ENH Engineered Plastic Bearings/R Type/ Threaded #ERBB Engineered Plastic Bearings/Flat/ Threaded #EBB Engineered Plastic Bearings/Flat/ Straight Bore #EB Engineered Plastic Bearings/R Type #ERB Eccentric Bushings #ECCB Shafts for Urethane Molded Bearings #UWS
RkJQdWJsaXNoZXIy MTc2MTk0OA==