Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!
MISUMI WEBINDEX
72 INDEX BY FUNCTION Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration Stepped Spacers #DCLB Simultaneous Grind Spacers #DWSS Collars/Length +-0.10mm #KNCLB Spacers #SMKB Pipe Collars #SGP Metal Washers/with Slotted Hole&Pilot #WLM Metal Washers/with Selectable Shape #KWSB Thin-Walled Metal Collars #TASC Metal Washers/with Clearance Holes #WBAA Metal Washers/Countersunk #WSRB Metal Washers/Counterbored #WZAB Metal Washers/Flanged #FTCB Metal Washers/Tapped #WTAB Metal Washers/Thickness +-0.005 - +-0.30 mm Selectable #AWSB Hardened Metal Washers/Thickness +-0.10 & +-0.01 mm/Dimensions Configurable #FWAS Metal Washers/Thickness +-0.10 & +-0.01 mm/ID(H7) & OD(g6/h7) Selectable #SWMB Metal Washers/Thickness +-0.10 & +-0.01 mm/Dimensions Configurable #FWS Hardened Metal Washers/Thickness +-0.10 & +-0.01 mm #WASH Metal Washers/Thickness +-0.01 mm #WASB Metal Washers/Thickness +-0.10 mm #WSSB Washers for Precision Linear Shafts #WSF Washers, Collars Metal Washers (Pkg.) #PPWT Mounting Base for Metal Boxes #STXS Metal Boxes #KBXS Welded Steel Stands/Selectable Hole #YSCF Welded Steel Stands/No Hole Type #YSCT Welded Steel Stands/Plate Type #YSBP Welded Standoffs, Metal Boxes Welded Angle Plates/Configurable Hole Position #IKYS Angle Plates Wide Type #WIKD Angle Plates/Opposite Angle Dowels/ Cast Iron/Aluminum cast #IKKB Welded Small Angle Plates #BRWB Angle Plates/Side A Specified Grinding Type (Drilled Hole/Dowel Hole) #IKCD Angle Plates/Cast Iron/Aluminum-/ Stainless Casting/Configurable Hole Position #IKF
RkJQdWJsaXNoZXIy MTc2MTk0OA==