Punch guide bushes / extra long

Punch guide bushes / extra long

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SLMSG4-[16,​20]-P[0.8-1.5/0.01]-B[2-10/0.1]
SLMSG4-LC[10-19.9/0.1]-P[0.8-1.5/0.01]-B[2-10/0.1]
SLMSG5-[16,​20,​25]-P[0.8-2/0.01]-B[2-11/0.1]
SLMSG5-LC[10-24.9/0.1]-P[0.8-2/0.01]-B[2-11/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial D (Shank diameter)
(mm)
B (Guide length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
1 Quote 10SKH51 Equivalent42 ~ 1016 ~ 20-0.8 ~ 1.5
1 Quote 10SKH51 Equivalent42 ~ 10-10 ~ 19.90.8 ~ 1.5
1 Quote 10SKH51 Equivalent52 ~ 1116 ~ 25-0.8 ~ 2
1 Quote 10SKH51 Equivalent52 ~ 11-10 ~ 24.90.8 ~ 2

Loading...

  1. 1

Basic information

Shape Straight Tip shape A Shank diameter D tolerance m5

Tech Support