Ball cages for post guides (MBS28-60)

Ball cages for post guides MBS28-60

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: MBS28-60

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Guide type: Ball guide (Aluminum cage)

Alterations: No

Applicable post diameter PD: 28 mm

L (L dimension): 60 mm

LC (Full length alteration): - mm


  • BALL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBS28-60

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MBS28-60
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGuide type Alterations Applicable post diameter PD
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Available Quote 10Ball guide (Aluminum cage)No2860-

Loading...

  1. 1

This page is Ball cages for post guides, part number MBS28-60.
You can find the detail information about specifications and dimensions on part number MBS28-60.

Variation of this product

Part Number
MBJ25-50
MBJ25-60
MBJ25-75
MBS28-75
MBS32-60
MBS32-75
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSGuide type Alterations Applicable post diameter PD
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Available Quote 10Ball guide (Resin cage)No2550-
1 Available Quote 10Ball guide (Resin cage)No2560-
1 Available Quote 10Ball guide (Resin cage)No2575-
1 Available Quote 10Ball guide (Aluminum cage)No2875-
1 Available Quote 10Ball guide (Aluminum cage)No3260-
1 Available Quote 10-----

Tech Support