Manufacturer part number: MSK25-MLC33
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
D (Post diameter): 25 mm
M (Nominal size of screw): M22 mm
Alteration MLC (ML dimension alteration): 33 mm
Hexagonal hole: W/O
Taper: W/O
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSK25-MLC33
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MSK25-MLC33 |
Part Number | Minimum order quantity | Volume Discount | RoHS | D (Post diameter) (mm) | M (Nominal size of screw) (mm) | Alteration MLC (ML dimension alteration) (mm) | Hexagonal hole | Taper | |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 25 | M22 | 33 | W/O | W/O |
Loading...
Set/single item/accessory | Accessory |
---|
This page is Clamping spigot, part number MSK25-MLC33.
You can find the detail information about specifications and dimensions on part number MSK25-MLC33.
Configure
Basic Attributes
Type
D (Post diameter)(mm)
M (Nominal size of screw)(mm)
Alteration MLC (ML dimension alteration)(mm)
Hexagonal hole
Taper
Filter by CAD data type
Optional Attributes
Part Number |
---|
MSK25-MLC24 |
MSK25-MLC25 |
MSK25-MLC26 |
MSK25-MLC34 |
MSK25-MLC35 |
MSK25-MLC36 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Post diameter) (mm) | M (Nominal size of screw) (mm) | Alteration MLC (ML dimension alteration) (mm) | Hexagonal hole | Taper |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 25 | M22 | 24 | W/O | W/O | |
1 | Available | Quote | 10 | 25 | M22 | 25 | W/O | W/O | |
1 | Available | Quote | 10 | 25 | M22 | 26 | W/O | W/O | |
1 | Available | Quote | 10 | 25 | M22 | 34 | W/O | W/O | |
1 | Available | Quote | 10 | 25 | M22 | 35 | W/O | W/O | |
1 | Available | Quote | 10 | 25 | M22 | 36 | W/O | W/O |