Manufacturer part number: WR22-70
Brand: MISUMI
Price: 1.84 €
Delivery time: 5 Days
Spring constant: 0.5 N/mm
Maximum load: 20.6 N
Outer diameter (D): 22 mm
L Dimension (L): 70 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WR22-70
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WR22-70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1.84 € | 1 | Available | 5 Days | 10 | 0.5 | 20.6 | 22 | 70 |
Loading...
Allowable deflection ratio(%) | 60 |
---|
This page is Compression springs / round wire / deflection 60% / WR, part number WR22-70.
You can find the detail information about specifications and dimensions on part number WR22-70.
Configure
Basic Attributes
Type
Spring constant(N/mm)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WR10-25 |
WR10-30 |
WR10-35 |
WR22-80 |
WR27-30 |
WR27-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Spring constant (N/mm) | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
1.03 € | 1 | Available |
Same day
Stock | 10 | 0.3 | 4.4 | 10 | 25 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 0.3 | 5.3 | 10 | 30 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 0.3 | 6.2 | 10 | 35 | |
1.84 € | 1 | Available | 5 Days | 10 | 0.5 | 23.5 | 22 | 80 | |
1.95 € | 1 | Available |
Same day
Stock | 10 | 0.5 | 8.8 | 27 | 30 | |
1.95 € | 1 | Available | 5 Days | 10 | 0.5 | 10.3 | 27 | 35 |