Gas springs / GSSC (GSSC1800-6-N)

Gas springs / GSSC GSSC1800-6-N

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing

Product Details:

Manufacturer part number: GSSC1800-6-N

Brand: MISUMI

Price: 170.44

Delivery time: 6 Days


Technical Data:

Outer diameter (D): 50 mm

Stroke (S): 6 mm

L Dimension (L): 66 mm

Initial load: 18850 N

Gas Venting With Hose Linkage: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSSC1800-6-N

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSSC1800-6-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Gas Venting With Hose Linkage

170.44 €

1 6 Days 105066618850Yes

Loading...

  1. 1

Basic information

Set/single item Body only Body Type GSSC

This page is Gas springs / GSSC, part number GSSC1800-6-N.
You can find the detail information about specifications and dimensions on part number GSSC1800-6-N.

Variation of this product

Part Number
GSSC1000-25-N
GSSC1000-32-N
GSSC1000-40
GSSC18500-10-N
GSSC18500-16-N
GSSC18500-25-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Gas Venting With Hose Linkage

137.09 €

1 6 Days 10382513510600Yes

152.38 €

1 6 Days 10383216710600Yes

145.19 €

1 Same day

Stock

10384019510600No

349.12 €

1 6 Days 1015010110184100Yes

365.68 €

1 6 Days 1015016136184100Yes

465.70 €

1 6 Days 1015025165184100Yes

Complementary Products

Tech Support