Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Jector | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | Standard type | G | L | 10 | 5 ~ 9.97 | 60 ~ 130 | - | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Standard type | G | L | 10 | 5 ~ 9.97 | - | 53 ~ 129.9 | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Standard type | G | L | 13 | 6 ~ 12.97 | 60 ~ 130 | - | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Standard type | G | L | 13 | 6 ~ 12.97 | - | 53 ~ 129.9 | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Standard type | G | L | 16 | 6 ~ 15.97 | 70 ~ 130 | - | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Standard type | G | L | 16 | 6 ~ 15.97 | - | 53 ~ 129.9 | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Standard type | G | L | 20 | 6 ~ 19.97 | 70 ~ 130 | - | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Standard type | G | L | 20 | 6 ~ 19.97 | - | 47 ~ 129.9 | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Standard type | G | L | 25 | 6 ~ 24.97 | 70 ~ 130 | - | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Standard type | G | L | 25 | 6 ~ 24.97 | - | 47 ~ 129.9 | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Standard type | G | S | 10 | 5 ~ 9.97 | 60 ~ 130 | - | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Standard type | G | S | 10 | 5 ~ 9.97 | - | 54 ~ 129.9 | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Standard type | G | S | 13 | 6 ~ 12.97 | 60 ~ 130 | - | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Standard type | G | S | 13 | 6 ~ 12.97 | - | 54 ~ 129.9 | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Standard type | G | S | 16 | 6 ~ 15.97 | 60 ~ 130 | - | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Standard type | G | S | 16 | 6 ~ 15.97 | - | 54 ~ 129.9 | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Standard type | G | S | 20 | 6 ~ 19.97 | 60 ~ 130 | - | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Standard type | G | S | 20 | 6 ~ 19.97 | - | 54 ~ 129.9 | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Standard type | G | S | 25 | 6 ~ 24.97 | 60 ~ 130 | - | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Standard type | G | S | 25 | 6 ~ 24.97 | - | 54 ~ 129.9 | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 10 | 5 ~ 9.97 | 60 ~ 100 | - | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 10 | 5 ~ 9.97 | - | 53 ~ 99.9 | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 13 | 6 ~ 12.97 | 60 ~ 100 | - | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 13 | 6 ~ 12.97 | - | 53 ~ 99.9 | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 16 | 6 ~ 15.97 | 70 ~ 100 | - | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 16 | 6 ~ 15.97 | - | 53 ~ 99.9 | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 20 | 6 ~ 19.97 | 70 ~ 100 | - | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 20 | 6 ~ 19.97 | - | 53 ~ 99.9 | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 25 | 6 ~ 24.97 | 70 ~ 100 | - | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | L | 25 | 6 ~ 24.97 | - | 53 ~ 99.9 | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 10 | 5 ~ 9.97 | 60 ~ 100 | - | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 10 | 5 ~ 9.97 | - | 54 ~ 99.9 | - | 5 ~ 9.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 13 | 6 ~ 12.97 | 60 ~ 100 | - | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 13 | 6 ~ 12.97 | - | 54 ~ 99.9 | - | 6 ~ 12.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 16 | 6 ~ 15.97 | 60 ~ 100 | - | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 16 | 6 ~ 15.97 | - | 54 ~ 99.9 | - | 6 ~ 15.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 20 | 6 ~ 19.97 | 60 ~ 100 | - | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 20 | 6 ~ 19.97 | - | 54 ~ 99.9 | - | 6 ~ 19.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 25 | 6 ~ 24.97 | 60 ~ 100 | - | - | 6 ~ 24.97 | ||
1 | Quote | 10 | Spring and pin reinforced type | G | S | 25 | 6 ~ 24.97 | - | 54 ~ 99.9 | - | 6 ~ 24.97 |
Loading...
Heavy-load punches | Yes | Shank type | Single-stepped | Material | SKH51 Equivalent |
---|---|---|---|---|---|
Surface treatment | HW coating | Shank (mounting part) shape | With locating dowel hole | Shank diameter D tolerance | m5 |
T (Head thickness/plate thickness)(mm) | 8 |
Configure
Basic Attributes
Jector
B (Tip length)
D (Shank diameter)(mm)
P (Tip dimension)(mm)
L (L dimension)(mm)
LC (Full length alteration)(mm)
R (Tip corner R)(mm)
W (Tip dimension)(mm)
Type
Tip shape
Filter by CAD data type
Optional Attributes