Cover strips / with base plate / steel, copper alloy / solid lubricant / VW 39D 890 (DVCUPSS85-160-40)

Cover strips / with base plate / steel, copper alloy / solid lubricant / VW 39D 890 DVCUPSS85-160-40
  • Promotional pricing

Product Details:

Manufacturer part number: DVCUPSS85-160-40

Brand: MISUMI

Price: 111.23

Delivery time: Same day


Technical Data:

W (width): 85 mm

L (length): 160 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVCUPSS85-160-40

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DVCUPSS85-160-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)

111.23 €

41.16 €

1 Same day

Stock

85160

Loading...

  1. 1

Basic information

T (thickness)(mm) 40 Type Steel base plate with copper alloy plates Material Base: Steel
Plate: Cooper alloy with Special solid lubricant (embedded)
Standard VW Standard

This page is Cover strips / with base plate / steel, copper alloy / solid lubricant / VW 39D 890, part number DVCUPSS85-160-40.
You can find the detail information about specifications and dimensions on part number DVCUPSS85-160-40.

Variation of this product

Part Number
DVCUPSS125-300-40
DVCUPSS125-350-40
DVCUPSS125-400-40
DVCUPSS85-200-40
DVCUPSS85-250-40
DVCUPSS85-300-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)

194.91 €

1 15 Days 125300

208.03 €

1 15 Days 125350

237.60 €

1 15 Days 125400

128.20 €

1 15 Days 85200

161.74 €

1 15 Days 85250

181.71 €

1 15 Days 85300

Tech Support