Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GBHE25-130
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GBHE25-130 |
Part Number | Minimum order quantity | Volume Discount | RoHS | d (Leader bushing inner diameter) (mm) | d dimension tolerance | L (L dimension) (mm) | |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 25 | +0.02/+0.007 | 130 |
Loading...
Head | With Head | Oil groove | Yes |
---|
This page is Guide bushes / with oil groove, part number GBHE25-130.
You can find the detail information about specifications and dimensions on part number GBHE25-130.
Configure
Basic Attributes
Type
d (Leader bushing inner diameter)(mm)
d dimension tolerance
L (L dimension)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
GBHE10-30 |
GBHE10-35 |
GBHE10-40 |
GBHE25-20 |
GBHE25-25 |
GBHE25-30 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d (Leader bushing inner diameter) (mm) | d dimension tolerance | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 10 | +0.014/+0.005 | 30 | |
1 | Available | Quote | 10 | 10 | +0.014/+0.005 | 35 | |
1 | Available | Quote | 10 | 10 | +0.014/+0.005 | 40 | |
1 | Available | Quote | 10 | 25 | +0.02/+0.007 | 20 | |
1 | Available | Quote | 10 | 25 | +0.02/+0.007 | 25 | |
1 | Available | Quote | 10 | 25 | +0.02/+0.007 | 30 |