Positioning pins / material selectable / tip shape selectable (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PPI2-[10-40/0.1]-P[0.8-1.99/0.01]-G[10,​15]
PPI2.5-[10-40/0.1]-P[1.5-2.49/0.01]-G[10,​15]
PPI3-[10-40/0.1]-P[2-2.99/0.01]-G[10,​15]
PPI4-[10-40/0.1]-P[3-3.99/0.01]-G[10,​15]
PPIR2-[10-40/0.1]-P[0.8-1.99/0.01]
PPIR2.5-[10-40/0.1]-P[1.5-2.49/0.01]
PPIR3-[10-40/0.1]-P[2-2.99/0.01]
PPIR4-[10-40/0.1]-P[3-3.99/0.01]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape No. (Nominal shaft diameter)
(mm)
G (Angle)
(°)
L (Length)
(mm)
P (Shaft diameter)
(mm)
1 Quote 10Tapered type210 ~ 1510 ~ 400.8 ~ 1.99
1 Quote 10Tapered type2.510 ~ 1510 ~ 401.5 ~ 2.49
1 Quote 10Tapered type310 ~ 1510 ~ 402 ~ 2.99
1 Quote 10Tapered type410 ~ 1510 ~ 403 ~ 3.99
1 Quote 10R type2-10 ~ 400.8 ~ 1.99
1 Quote 10R type2.5-10 ~ 401.5 ~ 2.49
1 Quote 10R type3-10 ~ 402 ~ 2.99
1 Quote 10R type4-10 ~ 403 ~ 3.99

Loading...

  1. 1

Basic information

Components Pin Shape type Pin Tapered or straight Straight shape
Mounting type Head type Ext. dia./External tolerance 0/-0.01

Tech Support