Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | D (Shaft diameter) (mm) | Alterations | L dimension (mm) | LC (L dimension alteration) (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Available | Quote | 10 | 10 | No | 40 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 50 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 60 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 70 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 80 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 90 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 100 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 110 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 120 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 130 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 140 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 150 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 160 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 170 | - | |
- | 1 | Available | Quote | 10 | 10 | No | 180 | - | |
- | 1 | Quote | 10 | 10 | Yes | 40 ~ 180 | - | ||
- | 1 | Quote | 10 | 10 | Yes | - | 35 ~ 175 | ||
- | 1 | Available | Quote | 10 | 13 | No | 60 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 70 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 80 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 90 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 100 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 110 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 120 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 130 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 140 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 150 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 160 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 170 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 180 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 190 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 200 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 210 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 220 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 230 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 240 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 250 | - | |
- | 1 | Available | Quote | 10 | 13 | No | 260 | - | |
- | 1 | Quote | 10 | 13 | Yes | 280 | - | ||
- | 1 | Available | Quote | 10 | 13 | No | 280 | - | |
- | 1 | Quote | 10 | 13 | Yes | 60 ~ 260 | - | ||
- | 1 | Quote | 10 | 13 | Yes | - | 55 ~ 275 | ||
- | 1 | Available | Quote | 10 | 16 | No | 100 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 110 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 120 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 130 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 140 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 150 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 160 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 170 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 180 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 190 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 200 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 210 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 220 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 230 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 240 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 250 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 260 | - | |
- | 1 | Available | Quote | 10 | 16 | No | 280 | - |
Loading...
Product name | Puller bolts | Screw type | Female thread |
---|
Configure
Basic Attributes
D (Shaft diameter)(mm)
Alterations
L dimension(mm)
[40-260/10mm Unit(s)][200-400/50mm Unit(s)]
LC (L dimension alteration)(mm)
Type
Filter by CAD data type
Optional Attributes