Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Components | L dimension standard | Max. usable load (2 sets) | Bushing type | Heat resistance temperature | Appl. | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Set | Standard | 981N | Standard | 80℃ or lower | - | |
1 | Quote | 10 | Set | Standard | 1961N | Standard | 80℃ or lower | - | ||
1 | Available | Quote | 10 | Set | Standard | 2942N | Standard | 80℃ or lower | - | |
1 | Quote | 10 | Set | Standard | 5884N | Standard | 80℃ or lower | - | ||
1 | Available | Quote | 10 | Set | Long | 5884N | Standard | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 7845N | Standard | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 7845N | Standard | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 9807N | Standard | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 9807N | Standard | 80℃ or lower | - | |
1 | Available | Quote | 10 | Bushing only | - | - | Standard | - | For MPLK(H)10 | |
1 | Available | Quote | 10 | Bushing only | - | - | Standard | - | For MPLK(H)20 | |
1 | Available | Quote | 10 | Bushing only | - | - | Standard | - | For MPLK(H)30・MPLK(H)S30 | |
1 | Available | Quote | 10 | Bushing only | - | - | Standard | - | For MPLK(H)100・100L | |
1 | Available | Quote | 10 | Bushing only | - | - | Standard | - | For MPLK(H)60・80・60L・80S/MPLK(H)S60・80・80S | |
1 | Available | Quote | 10 | Set | Standard | 1961N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 2942N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 5884N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 5884N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 7845N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 7845N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 9807N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 9807N | Standard | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 2942N | Slim type | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 5884N | Slim type | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 7845N | Slim type | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 7845N | Slim type | 150℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 2942N | Slim type | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 5884N | Slim type | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Long | 7845N | Slim type | 80℃ or lower | - | |
1 | Available | Quote | 10 | Set | Standard | 7845N | Slim type | 80℃ or lower | - | |
1 | Available | Quote | 10 | Bushing only | - | - | Slim type | - | For MPLK(H)S30・MPLK(H)30 | |
1 | Available | Quote | 10 | Bushing only | - | - | Slim type | - | For MPLK(H)60・80・80S/MPLK(H)S60・80・80S |
Loading...
Configure
Basic Attributes
Components
L dimension standard
Max. usable load (2 sets)
Bushing type
Heat resistance temperature
Appl.
Type
Filter by CAD data type
Optional Attributes