Heat protection plates / without hole pattern / 180°C, 400°C heat resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HIPGTS-4H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5,​14.5,​17,​783,​785.5,​786.5]-S[19-481/0.5]
HIPGTS-4H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5-786.5/0.5]-S[19-481/0.5]
HIPGTS-6H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5,​14.5,​17,​783,​785.5,​786.5]-S[27-481/0.5]
HIPGTS-6H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5-786.5/0.5]-S[27-481/0.5]
HIPGTS-A[20-500/1]-B[20-500/1]-T[5,​10]
HIPXTS-4H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5,​14.5,​17,​783,​785.5,​786.5]-S[19-481/0.5]
HIPXTS-4H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5-786.5/0.5]-S[19-481/0.5]
HIPXTS-6H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5,​14.5,​17,​783,​785.5,​786.5]-S[27-481/0.5]
HIPXTS-6H-A[45-500/1]-B[45-500/1]-T[5,​10]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[13.5-786.5/0.5]-S[27-481/0.5]
HIPXTS-A[20-500/1]-B[20-500/1]-T[5,​10]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Bolt hole machining A (Width)
(mm)
B (Length)
(mm)
T (Thickness)
(mm)
Ejector rod boring D (Holes for ejector rods diameter)
(mm)
E (Bolt holes for insulation sheet fixation pitch)
(mm)
S (Bolt holes for insulation sheet fixation pitch)
(mm)
1 Quote 10High temperature proof (Plate thickness・High precision)4-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 150-19 ~ 481
1 Quote 10High temperature proof (Plate thickness・High precision)4-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 15013.5 ~ 786.519 ~ 481
1 Quote 10High temperature proof (Plate thickness・High precision)6-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 150-27 ~ 481
1 Quote 10High temperature proof (Plate thickness・High precision)6-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 15013.5 ~ 786.527 ~ 481
1 Quote 10High temperature proof (Plate thickness・High precision)No20 ~ 50020 ~ 5005 ~ 100D---
1 Quote 10High strength (Plate thickness・High precision)4-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 150-19 ~ 481
1 Quote 10High strength (Plate thickness・High precision)4-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 15013.5 ~ 786.519 ~ 481
1 Quote 10High strength (Plate thickness・High precision)6-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 150-27 ~ 481
1 Quote 10High strength (Plate thickness・High precision)6-hole type45 ~ 50045 ~ 5005 ~ 101D0 ~ 15013.5 ~ 786.527 ~ 481
1 Quote 10High strength (Plate thickness・High precision)No20 ~ 50020 ~ 5005 ~ 100D---

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360