Manufacturer part number: SWS17-100
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
D (Diameter): 17 mm
L (L dimension): 100 mm
d (Inner diameter - flat type only): 10.5
Spring constant: 7.35 N/mm
Load: 294.2 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWS17-100
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SWS17-100 |
Part Number | Minimum order quantity | Volume Discount | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | d (Inner diameter - flat type only) | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) | With/without paint peeling | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | 17 | 100 | 10.5 | 7.35 | 294.2 | 40 | No |
Loading...
Wire type | Flat | Heat resistance temperature | 200℃ |
---|
This page is Compression springs / flat wire / lacquered, unlacquered / 40% spring deflection / 200° heat-resistant, part number SWS17-100.
You can find the detail information about specifications and dimensions on part number SWS17-100.
Configure
Basic Attributes
Type
D (Diameter)(mm)
L (L dimension)(mm)
d (Inner diameter - flat type only)
Spring constant(N/mm)
Load(N)
Allowable deflection(mm)
With/without paint peeling
Filter by CAD data type
Optional Attributes
Part Number |
---|
NT-SWS10.5-35 |
NT-SWS10.5-40 |
NT-SWS10.5-45 |
SWS17-125 |
SWS17-150 |
SWS17-25 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | d (Inner diameter - flat type only) | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) | With/without paint peeling |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | 10.5 | 35 | 5.5 | 6.23 | 87.2 | 14 | Yes | ||
1 | Quote | 10 | 10.5 | 40 | 5.5 | 5.45 | 87.2 | 16 | Yes | ||
1 | Quote | 10 | 10.5 | 45 | 5.5 | 4.84 | 87.2 | 18 | Yes | ||
1 | Quote | 10 | 17 | 125 | 10.5 | 5.88 | 294.2 | 50 | No | ||
1 | Quote | 10 | 17 | 150 | 10.5 | 4.9 | 294.2 | 60 | No | ||
1 | Available | Quote | 10 | 17 | 25 | 10.5 | 29.42 | 294.2 | 10 | No |