Separating plugs for mould halves / conical / friction fit / abrasion minimised / 120°C heat resistant

Separating plugs for mould halves / conical / friction fit / abrasion minimised / 120°C heat resistant

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PLH10
PLH13
PLH16
PLH20
PLHB10
PLHB13
PLHB16
PLHB20
PLHP10
PLHP13
PLHP16
PLHP20
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSComponents D (Resin sleeve diameter)
(mm)
No. (Nominal diameter)
(mm)
1 Available Quote 10Set (Resin sleeve + Ring + Bolt)10-
1 Available Quote 10Set (Resin sleeve + Ring + Bolt)13-
1 Available Quote 10Set (Resin sleeve + Ring + Bolt)16-
1 Available Quote

Stock

10Set (Resin sleeve + Ring + Bolt)20-
1 Available Quote 10Bolt + Ring-10
1 Available Quote 10Bolt + Ring-13
1 Available Quote 10Bolt + Ring-16
1 Available Quote 10Bolt + Ring-20
1 Available Quote 10Resin sleeve10-
1 Available Quote 10Resin sleeve13-
1 Available Quote 10Resin sleeve16-
1 Available Quote 10Resin sleeve20-

Loading...

  1. 1

Basic information

Heat resistance temperature 120℃ or lower

Tech Support