LATCH -DIN Type/Ball Lock-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-PLSH170 (①~⑧ Sets)


 
D-PLSH170-1 D-PLSH170-3
D-PLSH170-2


 
ItemName[ M ][ H ]
Lock holderCr12MoV52~56HRC
Lock holder back plate
Lock pinSKD11+DLC processingSurface : 3000HV
Material : 35~40HRC
Latch
SpacerS45CRaw material
Hexagon Socket Head BoltSCM43535~43HRC
Dowel pinSUJ245~50HRC
SpringSUS631

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-PLSH170-1
D-PLSH170-2
D-PLSH170-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No.

141.04 €

1 Available 16 Days 1

182.73 €

1 Available 16 Days 2

213.61 €

1 Available 16 Days 3

Loading...

  1. 1

Dimension table

Part No.①Lock holder ②Lock holder back plate③Lock pin④Latch
TypeNo.AA1A2A3BB1B2B3B4B5PWTLLLWLTLL1RLRTRWRL1
D-PLSH17016384940.522145685762210012.5616125612.513.8
290136962342488185167.532.51402012.522.516012.51617.7
31101580423199227201244200251625250162017.6

 

Part No.⑤SpacerAccessoriesS
Position
S1
Position
Stroke
(min)
Stroke
(max)
Pulling force
(kgf)
TypeNo.SWSLTWTL⑥Bolt⑦Dowel pin
D-PLSH17016.5636.580M5×255 × 3028.545.580800
281008125M6×406 × 504569.51101400
312.510012.5125M8×458 × 6055710.51902400

Order Example

     
 Part No.-No. 
 D-PLSH170-1 
     

Example Use

EUROPEAN STANDARD LATCH-TYPE PARTING LOCK SETS: Related image

 

■ Installation instructions

· Lock holder: mount it in parallel to the parting line.

· Lock pin: cut it to the desired length, make the tap holes and lock the screws with the mold opened.

 (Note: Before the lock pin is fixed, the mold must be in the fully closed state, and the clearance between the lock pin and the roller pin should be eliminated, and then the screws should be tightened.)

· Latch: cut it to the desired length, and mount it perpendicular to the parting line.

· Mount 2 or more parting lock sets at symmetrical position of the mold.

· If the mold needs to be repaired, please remove the mold locking unit before proceeding.

· After the product is installed, it is recommended to perform the mold opening and closing sequence test slowly on a mold closing machine or an injection molding machine to ensure the correct operation.

Basic information

Brand C-VALUE Parts Set

Tech Support