MOLD COUPLING SOCKETS -DIN Type/Male Thread/No Valve/Heat Resistance 100 Degree/Metric Thread- (D-F100-CMT9-14)

MOLD COUPLING SOCKETS -DIN Type/Male Thread/No Valve/Heat Resistance 100 Degree/Metric Thread- D-F100-CMT9-14
  • Volume Discount

Product Details:

Manufacturer part number: D-F100-CMT9-14

Brand: MISUMI

Price: 10.49

Delivery time: 16 Days


Technical Data:

Plug connector diameter: 9 mm

MxP: M14x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-F100-CMT9-14

Drawing / Product specification

■Male thread type
TypeValvemax.℃Thread
D-F100-CMT-100MxP
[ M ]C3604
 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-F100-CMT9-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug connector diameter
(mm)
MxP

10.49 €

1 Available 16 Days 9M14x1.5

Loading...

  1. 1

Specification table

■Metric thread type
BDLℓ1d1M×PPart No.M
TypeV
17174896M14×1.5D-F100-CMT914
2222529M16×1.51316
3031781615M24×1.5*1924
[ ! ]*V19 is applicable only for D-F100-CM and D-F100-CMT
[ ! ]Use in atmospheric pressure 2,500 kPa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-M 
 D-F100-CMT13-16 
     

Basic information

Brand MISUMI Material Brass Connecting parts Male thread
Heat proof 100℃ With/without valve No valve Shape Straight

This page is MOLD COUPLING SOCKETS -DIN Type/Male Thread/No Valve/Heat Resistance 100 Degree/Metric Thread-, part number D-F100-CMT9-14.
You can find the detail information about specifications and dimensions on part number D-F100-CMT9-14.

Variation of this product

Part Number
D-F100-CMT13-16
D-F100-CMT19-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plug connector diameter
(mm)
MxP

11.41 €

1 Available 16 Days 13M16x1.5

16.35 €

1 Available 16 Days 19M24x1.5

Tech Support