Manufacturer part number: D-MHW9-10
Brand: MISUMI
Price: 46.61 €
Delivery time: 16 Days
External dia.: 15 mm
Int. dia.: 9 mm
L (L dimension): 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-MHW9-10
[ M ]PVC
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-MHW9-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External dia. (mm) | Int. dia. (mm) | L (L dimension) (mm) | |
---|---|---|---|---|---|---|---|
46.61 € | 1 | Available | 16 Days | 15 | 9 | 10 |
Loading...
D | Part No. | L | |
Type | d | ||
15 | D-MHW | 9 | 10 25 |
17 | 13 | ||
26 | 19 |
Specifications | Part No. | ||
D-MHW9 | D-MHW13 | D-MHW19 | |
Allowable pressure (MPa) | 1.0 | 0.8 | 0.6 |
Allowable temperature range | 0℃~ 60℃ |
Part No. | - | L | ||
D-MHW13 | - | 25 | ||
Brand | MISUMI | Type | D-MHW |
---|
This page is HOT WATER HOSES -DIN Type-, part number D-MHW9-10.
You can find the detail information about specifications and dimensions on part number D-MHW9-10.
Part Number |
---|
D-MHW19-100 |
D-MHW19-25 |
D-MHW19-5 |
D-MHW9-100 |
D-MHW9-25 |
D-MHW9-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External dia. (mm) | Int. dia. (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|
513.00 € | 1 | Available | 16 Days | 26 | 19 | 100 | |
127.03 € | 1 | Available | 16 Days | 26 | 19 | 25 | |
48.17 € | 1 | Available | 16 Days | 26 | 19 | 5 | |
261.02 € | 1 | Available | 16 Days | 15 | 9 | 100 | |
64.03 € | 1 | Available | 16 Days | 15 | 9 | 25 | |
35.57 € | 1 | Available | 16 Days | 15 | 9 | 5 |