STRAIGHT EJECTOR SLEEVES / DIN ISO 8405 / EN 1.2344 Equiv. / Nitrided / ◎0.08 / Standard-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-ESN20-[200-500/50]-[12,​15]

Drawing / Product specification

D-ESN
 
L100125150175200250300350400450500
S50 (V1.5 40)6075100115150

Range of guaranteed shaft diameter precision (b1=L-x1)
x1 max.40
[ ! ]Nitriding may extend to the head as it is applied after dimension V and D machining.
[ ! ]The diameter (D) portion of the stepped center pin cannot be inserted into the relief hole (C).
 
Type[ M ][ H ][ T ] VApplicable center pin shaft diameter tolerance
D-ESN1.2344 equivalent+NitridedSurface: 900HV Base Material: 40±3HRCH7-0.01
-0.02
*Note that for sleeves with V dimension tolerance of H7, combination
with center pins that have shaft diameter tolerance 0-0.005 is not
recommended. The reason for this is the fitting section S are longer.
 
[ T ]Dg6
D≦66.5≦D≦1012≦D≦16D=20
-0.004
-0.012
-0.005
-0.014
-0.006
-0.017
-0.007
-0.020
 
[ T ]VH7
V≦33.5≦V≦66.5≦V≦10V≧12
+0.010
0
+0.012
0
+0.015
0
+0.018
0

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ESN20-[200-500/50]-[12,​15]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Head thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
1 15 Days 8mm-0.007/-0.0202012 ~ 15200 ~ 500

Loading...

  1. 1

Specification table

HTPart No.LV
TypeD
83D-ESN
(1.2344 equivalent

Nitrided)
4100*125*150        1.5  
100*125*150*175*200      22.5 
4.5100*125*150        1.5  
100125*150175*200      2  
*100*125*150175*200      2.5  
105100*125*150*175*200      22.5 
100125*150*175*200250*300    3  
5.5100*125150175200      22.5 
100*125*150175*200250300    3  
100125*150175*200250300    3.5  
1256100*125*150*175*200250*300    22.5 
100*125*150*175*200250*300350*400450 33.5 
*100*125*150*175*200250*300350*400450 4  
6.5*100125150175200250300    2.5  
100125150175*200250300350*400450 3  
100125150175200250300350400450 3.5  
100125*150175*200250300350*400450 4  
7100125150175200250300    2.5  
100125150175200250300350400450 33.5 
100125*150175*200250*300350*400450 44.55
7.5100125150175200250300    3  
100125150175200250300350   3.54.5 
100125150175*200250*300350   45 
148100125*150*175*200250*300350*400450 4  
1001251501752002503003504004505004.55.5 
100125*150*175*200250*300350*400450*50056 
9100125150175200250300350   3.544.5
100125*150175*200250*30035040045050056.5 
1001251501752002503003504004505006  
1610100125*150175200250*300350400450*500567
1001251501752002503003504004505005.5  
100125150175200250*300350400450*5007  
18712100125150175200250300350400450 4  
10012515017520025030035040045050056.57
100125150175*200250*30035040045050089 
1310012515017520025030035040045050089 
100125150175*200250*30035040045050010  
2215    2002503003504004505009  
    *200250*30035040045050010  
16    2002503003504004505001012 
    *200250*30035040045050011  
26820    20025030035040045050012  
    *200250*30035040045050015  

Order Example

       
 Part No.-L-V 
 D-ESN 6.5-125-2.5 
       

Alteration

         
 Part No.-L-V-(KC・WKC…etc.) 
 D-ESN 8-500-4.5-KC4.5 
         

Basic information

Brand MISUMI Product composition Single sleeve Material EN 1.2344 Equiv.
Surface treatment Nitrided Concentricity between the hole and shaft diameters ◎0.08 Inner dia. tolerance H7
Tapered or not No Technical Standard DIN

Tech Support